HUBBELL
Image of 095-012-B-177-00 SDCâ„¢ Composite Bushing - 15kV
* Representative image
Image of 095-012-B-177-00 SDCâ„¢ Composite Bushing - 15kV

SDCâ„¢ Composite Bushing - 15kV

Brand: Electro Composites

Catalog ID: 095-012-B-177-00

SDCâ„¢ 15kV-1200 A OCB Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEC 60137, Bottom Connected for Air-to-Oil Applications, 21" Min. Oil Immersion Level/CT Pocket Length, 35.8" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDCâ„¢ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEC 60137 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

Product details

General

Application

OCB

Bottom Terminal Type

1 3/4-12

Catalog Number

095-012-B-177-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4

Plating - Bottom Terminal

None

Test Tap

Yes

Top Terminal Plating

None

Top Terminal Type

1 3/4-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

21.8 in

Below Flange Length

30.75 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

3.29 in

Diameter - Below Flange Maximum P

3.29 in

Diameter - Conductor Outside Under Insulation

1.75 in

Diameter - Live Part Bottom

1.75 in

Diameter - Live Part Top

3.25 in

Diameter - Rod / Tube

1.75 in

Dimensions

52.50 in x 11.00 in x 11.00 in

Effective Length - Bottom Terminal

3.00 in

Effective Length - Top Terminal

3.00 in

Flange Mounting Hole Bolt Circle

9.5 in

Flange Mounting Hole Diameter

0.75 in

Flange Outside Diameter

11 in

Height

11 in

Length

52.5 in

Length - Ground Shield

21.00 in

Length - Insulated Section

44.5 in

Length - Insulation Above Flange

13.60 in

Length - Insulation Below Flange

5.65 in

Length - Live Part Bottom

4.10 in

Length - Live Part Top

3.90 in

Length - Minimum Oil Immersion Level

21.00 in

Sealing Surface Inside Diameter

4.37 in

Sealing Surface Outside Diameter

7.25 in

Thickness

0.77 in

Top Terminal Min. Thread Length

3 in

Weight

88 lb

Width

11 in

Electrical Ratings

BIL

95 kV

Current Rating

1200 A

kV Class

15 kV

Minimum Creepage

35.8 in

Minimum Strike

15.8 in

Withstand Voltage - 60 Hz Dry

38 kV

Certifications And Compliance

Industry Standard(s)

IEC 60137