HUBBELL
Image of 125-020-T-010-00 SDCâ„¢ Composite Bushing - 15kV
* Representative image
Image of 125-020-T-010-00 SDCâ„¢ Composite Bushing - 15kV
play

SDCâ„¢ Composite Bushing - 15kV

Brand: Electro Composites

Catalog ID: 125-020-T-010-00

SDCâ„¢ 15kV-2000 A Transformer Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEC 60137, Bottom Connected for Air-to-Oil Applications, 2" Min. Oil Immersion Level/Ground Shield Length, 28.3" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDCâ„¢ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEC 60137 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

Product details

General

Application

Transformer

Bottom Terminal Type

1 3/4-12

Catalog Number

125-020-T-010-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Top Terminal

2

Number of Flange Mounting Holes

8

Plating - Bottom Terminal

None

Test Tap

Yes

Top Terminal Plating

None

Top Terminal Type

1X BLADE WITH 2X 0.53 DIA HOLES

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

18.62 in

Below Flange Length

18.63 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

2.98 in

Diameter - Below Flange Maximum P

3.16 in

Diameter - Conductor Outside Under Insulation

1.75 in

Diameter - Live Part Bottom

1.75 in

Diameter - Live Part Top

3.25 in

Diameter - Rod / Tube

1.75 in

Dimensions

37.25 in x 8.75 in x 8.75 in

Effective Length - Bottom Terminal

3.00 in

Effective Length - Top Terminal

3.50 in

Flange Mounting Hole Bolt Circle

7.63 in

Flange Mounting Hole Diameter

0.63 in

Flange Outside Diameter

8.75 in

Height

8.75 in

Length

37.25 in

Length - Ground Shield

2.00 in

Length - Insulated Section

28.2 in

Length - Insulation Above Flange

8.90 in

Length - Insulation Below Flange

13.43 in

Length - Live Part Bottom

3.20 in

Length - Live Part Top

5.80 in

Length - Minimum Oil Immersion Level

LOWER END TO BE FULLY IMMERSED

Sealing Surface Inside Diameter

4.37 in

Sealing Surface Outside Diameter

7 in

Thickness

0.615 in

Weight

54 lb

Width

8.75 in

Electrical Ratings

BIL

125 kV

Current Rating

2000 A

kV Class

15 kV

Minimum Creepage

28.3 in

Minimum Strike

11.4 in

Withstand Voltage - 60 Hz Dry

38 kV

Certifications And Compliance

Industry Standard(s)

IEC 60137

Media

Videos

play
ElectroComposites Factory Tour: St. Jerome