Brand: Electro Composites
Catalog ID: 110-012-T-184-02
Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.
For Bushing Test Terminals, please see here
Application
Transformer
Bottom Terminal Type
1 1/8-12
Catalog Number
110-012-T-184-02
Color
Gray
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Material - Flange
Aluminum
Material - Insulation
APG-02 - Cycloaliphatic Epoxy
Mounting Position
Vertical to Horizontal
Number of Flange Mounting Holes
3
Plating - Bottom Terminal
None
Test Tap
Yes
Top Terminal Plating
None
Top Terminal Type
1 1/2-12
Type
SDC - Solid Dielectric Capacitor
Above Flange Length
13.26 in
Below Flange Length
20.94 in
Diameter - Above Flange Maximum
8.64 in
Diameter - Below Flange Maximum D <gt/> 1"
2.98 in
Diameter - Below Flange Maximum P
3.02 in
Diameter - Conductor Outside Under Insulation
1.5 in
Diameter - Live Part Bottom
1.50 in
Diameter - Live Part Top
3.00 in
Diameter - Rod / Tube
1.5 in
Dimensions
34.20 in x 8.50 in x 8.50 in
Effective Length - Bottom Terminal
2.50 in
Effective Length - Top Terminal
2.13 in
Flange Mounting Hole Bolt Circle
7.25 in
Flange Mounting Hole Diameter
0.75 in
Flange Outside Diameter
8.5 in
Height
8.5 in
Length
34.2 in
Length - Ground Shield
11.50 in
Length - Insulated Section
27.1 in
Length - Insulation Above Flange
6.70 in
Length - Insulation Below Flange
5.36 in
Length - Live Part Bottom
4.08 in
Length - Live Part Top
3.10 in
Length - Minimum Oil Immersion Level
11.50 in
Sealing Surface Inside Diameter
3.14 in
Sealing Surface Outside Diameter
6.5 in
Thickness
0.74 in
Top Terminal Min. Thread Length
2.13 in
Weight
42 lb
Width
8.5 in
BIL
110 kV
Current Rating
1200 A
kV Class
15 kV
Minimum Creepage
21.6 in
Minimum Strike
9.1 in
Withstand Voltage - 60 Hz Dry
50 kV
Industry Standard(s)
IEEE C57.19.01