HUBBELL
Image of 110-030-T-217-01 SDC™ Bushing Model 0217-01 15kV 110kV BIL3000A
*Representative image
Image of 110-030-T-217-01 SDC™ Bushing Model 0217-01 15kV 110kV BIL3000A
play
Factory Tour: St. Jerome - Hubbell Power Systems

SDC™ Bushing Model 0217-01 15kV 110kV BIL3000A

Brand: Electro Composites

Catalog ID: 110-030-T-217-01

SDC™ 15kV 3000A Transformer Bushing, Bottom connected for Air to Oil application, 7in ground shield, 13.7in creep, rated per IEEE C57.19.01

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

2 1/2-12

Catalog Number

110-030-T-217-01

Color

Gray

Flange Type

Std

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

Yes

Top Terminal Type

2 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

12.9 in

Below Flange Length

15.63 in

Depth

10.13 in

Diameter - Above Flange Maximum

10.13 in

Diameter - Below Flange Maximum D <gt/> 1"

4.15 in

Diameter - Below Flange Maximum P

4.15 in

Diameter - Conductor Outside Under Insulation

2.25 in

Diameter - Live Part Bottom

2.5 in

Diameter - Live Part Top

4 in

Diameter - Rod / Tube

2.25 in

Dimensions

28.5 in x 10.13 in x 10.13 in

Effective Length - Bottom Terminal

3.5 in

Effective Length - Top Terminal

3 in

Flange Mounting Hole Bolt Circle

8.25 in

Flange Mounting Hole Diameter

0.63 in

Flange Outside Diameter

9.5 in

Height

10.13 in

Length

28.5 in

Length - Ground Shield

7 in

Length - Insulated Section

19.36 in

Length - Insulation Above Flange

4.4 in

Length - Insulation Below Flange

4.13 in

Length - Live Part Bottom

4.5 in

Length - Live Part Top

4.64 in

Length - Minimum Oil Immersion Level

7 in

Sealing Surface Inside Diameter

4.37 in

Sealing Surface Outside Diameter

7.62 in

Thickness

0.95 in

Thickness - Flange Plate

0.75 in

Top Terminal Min. Thread Length

3 in

Weight

70 lb

Width

10.13 in

Electrical Ratings

BIL

110 kV

Current Rating

3000 A

kV Class

15 kV

Minimum Creepage

13.7 in

Minimum Strike

7.6 in

Withstand Voltage - 60 Hz Dry

50 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

2 1/2-12

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6