HUBBELL
Image of 110-030-T-291-01 SDC™ Series, Composite Bushing - 15kV

SDC™ Series, Composite Bushing - 15kV

Brand: Electro Composites

Catalog ID: 110-030-T-291-01

SDC™ 15kV-3000 A Transformer Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 1" Min. Oil Immersion Level/Ground Shield Length, 19.6" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

CONTACT DISC 3.50 DIA WITH 4X 1/2-13 THREADED HOLES ON 2.244 BC

Catalog Number

110-030-T-291-01

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Flange Mounting Holes

4

Series

SDC™ Series

Test Tap

Yes

Top Terminal Type

2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

15.52 in

Below Flange Length

5.2 in

Depth

8.5 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

3.5 in

Diameter - Below Flange Maximum P

3.50 in

Diameter - Conductor Outside Under Insulation

2 in

Diameter - Live Part Bottom

3.50 in

Diameter - Live Part Top

3.50 in

Diameter - Rod / Tube

2 in

Dimensions

20.72 in x 8.5 in x 8.5 in

Effective Length - Top Terminal

3.00 in

Flange Mounting Hole Bolt Circle

7 in

Flange Mounting Hole Diameter

0.75 in

Flange Outside Diameter

8.5 in

Height

8.5 in

Length

20.72 in

Length - Ground Shield

1.00 in

Length - Insulated Section

15.3 in

Length - Insulation Above Flange

6.70 in

Length - Insulation Below Flange

2.90 in

Length - Live Part Bottom

1.30 in

Length - Live Part Top

4.10 in

Length - Minimum Oil Immersion Level

LOWER END TO BE FULLY IMMERSED

Sealing Surface Inside Diameter

4.37 in

Sealing Surface Outside Diameter

6.25 in

Thickness

0.75 in

Top Terminal Min. Thread Length

3 in

Weight

44 lb

Width

8.5 in

Electrical Ratings

BIL

110 kV

Current Rating

3000 A

kV Class

15 kV

Minimum Creepage

19.6 in

Minimum Strike

9.2 in

Withstand Voltage - 60 Hz Dry

50 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

CONTACT DISC 3.50 DIA WITH 4X 1/2-13 THREADED HOLES ON 2.244 BC

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Flange Mounting Holes

4