HUBBELL
Image of 150-050-G-918-00 SDC™ Bushing Model 0918-00 25kV 150kV BIL 5000A

SDC™ Bushing Model 0918-00 25kV 150kV BIL 5000A

Brand: Electro Composites

Catalog ID: 150-050-G-918-00

SDC™ 25kV-5000A GSU Transformer Bushing, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 21.3" Min.Oil Level, 37.0" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01/C57.19.04 Electrical and Mechanical Requirements

General

Application

GSU

Bottom Terminal Type

5 1/2-12

Catalog Number

150-050-G-918-00

Color

Gray

Flange Type

Dual BC

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6X / 8X

Series

SDC™ Series

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

5.313 Dia Smooth

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

28.18 in

Below Flange Length

29.13 in

Depth

15.5 in

Diameter - Above Flange Maximum

13 in

Diameter - Below Flange Maximum D <gt/> 1"

8.38 in

Diameter - Below Flange Maximum P

8.9 in

Diameter - Conductor Outside Under Insulation

6 in

Diameter - Live Part Bottom

6 in

Diameter - Live Part Top

8.5 in

Diameter - Rod / Tube

6 in

Dimensions

57.31 in x 15.5 in x 15.5 in

Effective Length - Bottom Terminal

2.88 in

Effective Length - Top Terminal

8.13 in

Flange Mounting Hole Bolt Circle

14.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

15.5 in

Height

15.5 in

Length

57.31 in

Length - Ground Shield

21.3 in

Length - Insulated Section

42.8 in

Length - Insulation Above Flange

13.8 in

Length - Insulation Below Flange

4.23 in

Length - Live Part Bottom

3.6 in

Length - Live Part Top

10.9 in

Length - Minimum Oil Immersion Level

21.3 in

Sealing Surface Inside Diameter

6.15 in

Sealing Surface Outside Diameter

13.12 in

Thickness

1.19 in

Top Terminal Min. Thread Length

8.13 in

Weight

637 lb

Width

15.5 in

Electrical Ratings

BIL

150 kV

Current Rating

5000 A

kV Class

25 kV

Minimum Creepage

37 in

Minimum Strike

15.6 in

Withstand Voltage - 60 Hz Dry

60 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01/C57-19.04

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

5 1/2-12

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6X / 8X