HUBBELL
Image of 150-040-T-289-01 SDC™ Bushing Model 0289-01 25kV 150kV BIL4000A

SDC™ Bushing Model 0289-01 25kV 150kV BIL4000A

Brand: Electro Composites

Catalog ID: 150-040-T-289-01

SDC™ 25kV 4000A Transformer Bushing, Bottom connected for Air to Oil application, 14in ground shield, 27.5in creep, rated per IEEE C57.19.01

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-15NA High Temperature Cycloaliphatic Epoxy Compound for high temperature applications
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

3-12

Catalog Number

150-040-T-289-01

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-15NA - High Temp Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6

Series

SDC™

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

3-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

16.75 in

Below Flange Length

23 in

Depth

10.63 in

Diameter - Above Flange Maximum

10.13 in

Diameter - Below Flange Maximum D <gt/> 1"

5.02 in

Diameter - Below Flange Maximum P

5.02 in

Diameter - Conductor Outside Under Insulation

3 in

Diameter - Live Part Bottom

3 in

Diameter - Live Part Top

4.5 in

Diameter - Rod / Tube

3 in

Dimensions

39.8 in x 10.63 in x 10.63 in

Effective Length - Bottom Terminal

3 in

Effective Length - Top Terminal

3 in

Flange Mounting Hole Bolt Circle

9.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

10.63 in

Height

10.63 in

Length

39.8 in

Length - Ground Shield

14 in

Length - Insulated Section

31.9 in

Length - Insulation Above Flange

9 in

Length - Insulation Below Flange

4.9 in

Length - Live Part Bottom

4.1 in

Length - Live Part Top

3.7 in

Length - Minimum Oil Immersion Level

14 in

Sealing Surface Inside Diameter

5.11 in

Sealing Surface Outside Diameter

8.37 in

Thickness

1.01 in

Top Terminal Min. Thread Length

3 in

Weight

134 lb

Width

10.63 in

Electrical Ratings

BIL

150 kV

Current Rating

4000 A

kV Class

25 kV

Minimum Creepage

27.5 in

Minimum Strike

12.2 in

Withstand Voltage - 60 Hz Dry

60 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

3-12

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6