HUBBELL
SDC™ Bushing Model 0614-00 25kV 150kV BIL 14000A
Image of 150-140-G-614-00 SDC™ Bushing Model 0614-00 25kV 150kV BIL 14000A

SDC™ Bushing Model 0614-00 25kV 150kV BIL 14000A

Brand: Electro Composites

Catalog ID: 150-140-G-614-00

SDC™ 25kV-14000A GSU Bushing, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 27" Oil Level, 30.2" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-15NA High Temperature Cycloaliphatic Epoxy Compound for high temperature applications
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01/C57.19.04 Electrical and Mechanical Requirements

General

Application

GSU

Bottom Terminal Type

2x Blades with 6x 0.69 Dia Holes

Catalog Number

150-140-G-614-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-15NA - High Temp Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

12

Number of Bolt Holes - Top Terminal

40

Number of Flange Mounting Holes

12

Plating - Bottom Terminal

Silver

Series

SDC™ Series

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

4x Blades with 10x 0.69 Dia Holes

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

20.75 in

Below Flange Length

44.5 in

Depth

22.5 in

Diameter - Above Flange Maximum

15.75 in

Diameter - Below Flange Maximum D <gt/> 1"

12.5 in

Diameter - Below Flange Maximum P

13.02 in

Diameter - Conductor Outside Under Insulation

10.75 in

Diameter - Live Part Bottom

12.50 in

Diameter - Live Part Top

13.81 in

Diameter - Rod / Tube

10.75 in

Dimensions

65.25 in x 22.5 in x 22.5 in

Effective Length - Bottom Terminal

4.63 in

Effective Length - Top Terminal

3.88 in

Flange Mounting Hole Bolt Circle

21 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

22.5 in

Height

22.5 in

Length

65.25 in

Length - Ground Shield

27.00 in

Length - Insulated Section

53.2 in

Length - Insulation Above Flange

12.90 in

Length - Insulation Below Flange

10.20 in

Length - Live Part Bottom

7.30 in

Length - Live Part Top

4.80 in

Length - Minimum Oil Immersion Level

27.00 in

Sealing Surface Inside Diameter

13.11 in

Sealing Surface Outside Diameter

20.12 in

Thickness

0.875 in

Weight

587 lb

Width

22.5 in

Electrical Ratings

BIL

150 kV

Current Rating

14000 A

kV Class

25 kV

Minimum Creepage

30.2 in

Minimum Strike

13.6 in

Withstand Voltage - 60 Hz Dry

60 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01/C57-19.04

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

2x Blades with 6x 0.69 Dia Holes

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

12

Number of Bolt Holes - Top Terminal

40

Number of Flange Mounting Holes

12