HUBBELL
SDC™ Bushing Model 0645-00 25kV 150kV BIL 21500A
Image of 150-215-G-645-00 SDC™ Bushing Model 0645-00 25kV 150kV BIL 21500A

SDC™ Bushing Model 0645-00 25kV 150kV BIL 21500A

Brand: Electro Composites

Catalog ID: 150-215-G-645-00

SDC™ 25kV-21500A GSU Bushing, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 21" Oil Level, 42.1" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-15NA High Temperature Cycloaliphatic Epoxy Compound for high temperature applications
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01/C57.19.04 Electrical and Mechanical Requirements

General

Application

GSU

Bottom Terminal Type

2x Blades with 10x 0.69 Dia Holes

Catalog Number

150-215-G-645-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-15NA - High Temp Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

20

Number of Bolt Holes - Top Terminal

56

Number of Flange Mounting Holes

12

Plating - Bottom Terminal

Silver

Series

SDC™ Series

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

4x Blades with 14x 0.69 Dia Holes

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

22 in

Below Flange Length

32.5 in

Depth

22.5 in

Diameter - Above Flange Maximum

20.00 in

Diameter - Below Flange Maximum D <gt/> 1"

15 in

Diameter - Below Flange Maximum P

15.00 in

Diameter - Conductor Outside Under Insulation

12 in

Diameter - Live Part Bottom

13.75 in

Diameter - Live Part Top

16.32 in

Diameter - Rod / Tube

12 in

Dimensions

54.5 in x 22.5 in x 22.5 in

Effective Length - Bottom Terminal

3.88 in

Effective Length - Top Terminal

3.88 in

Flange Mounting Hole Bolt Circle

21 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

22.5 in

Height

22.5 in

Length

54.5 in

Length - Ground Shield

21.00 in

Length - Insulated Section

43.9 in

Length - Insulation Above Flange

13.60 in

Length - Insulation Below Flange

5.80 in

Length - Live Part Bottom

5.70 in

Length - Live Part Top

4.88 in

Length - Minimum Oil Immersion Level

21.00 in

Sealing Surface Inside Diameter

16.11 in

Sealing Surface Outside Diameter

20.12 in

Thickness

1.5 in

Thickness - Flange Plate

1.00 in

Weight

1075 lb

Width

22.5 in

Electrical Ratings

BIL

150 kV

Current Rating

21500 A

kV Class

25 kV

Minimum Creepage

42.1 in

Minimum Strike

14.3 in

Withstand Voltage - 60 Hz Dry

60 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01/C57-19.04

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

2x Blades with 10x 0.69 Dia Holes

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

20

Number of Bolt Holes - Top Terminal

56

Number of Flange Mounting Holes

12