HUBBELL
SDC™ Bushing Model 0835-00 26.4kV 125kV BIL3000A
Image of 125-030-T-835-00 SDC™ Bushing Model 0835-00 26.4kV 125kV BIL3000A
*Representative image
Image of 125-030-T-835-00 SDC™ Bushing Model 0835-00 26.4kV 125kV BIL3000A
play
Factory Tour: St. Jerome - Hubbell Power Systems
Image of 125-030-T-835-00 SDC™ Bushing Model 0835-00 26.4kV 125kV BIL3000A
+1
Image of 125-030-T-835-00 SDC™ Bushing Model 0835-00 26.4kV 125kV BIL3000A

SDC™ Bushing Model 0835-00 26.4kV 125kV BIL3000A

Brand: Electro Composites

Catalog ID: 125-030-T-835-00

SDC™ 26.4kV 3000A Transformer Bushing, Bottom connected for Air to Oil application, 10in ground shield, 36.4in creep, rated per IEC 60137

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEC 60137 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

3-12

Catalog Number

125-030-T-835-00

Color

Gray

Flange Type

Std

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

Yes

Top Terminal Plating

Tin

Top Terminal Type

3-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

27.3 in

Below Flange Length

19.5 in

Depth

10.5 in

Diameter - Above Flange Maximum

10.13 in

Diameter - Below Flange Maximum D <gt/> 1"

5.02 in

Diameter - Below Flange Maximum P

5.02 in

Diameter - Conductor Outside Under Insulation

3 in

Diameter - Live Part Bottom

3 in

Diameter - Live Part Top

4.5 in

Diameter - Rod / Tube

3 in

Dimensions

46.75 in x 10.5 in x 10.5 in

Effective Length - Bottom Terminal

5 in

Effective Length - Top Terminal

4.92 in

Flange Mounting Hole Bolt Circle

9.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

10.5 in

Height

10.5 in

Length

46.75 in

Length - Ground Shield

10 in

Length - Insulated Section

35.1 in

Length - Insulation Above Flange

18.2 in

Length - Insulation Below Flange

3.5 in

Length - Live Part Bottom

6 in

Length - Live Part Top

5.7 in

Length - Minimum Oil Immersion Level

10 in

Sealing Surface Inside Diameter

5.11 in

Sealing Surface Outside Diameter

8.37 in

Thickness

1.01 in

Thickness - Flange Plate

0.75 in

Top Terminal Min. Thread Length

4.92 in

Weight

153 lb

Width

10.5 in

Electrical Ratings

BIL

125 kV

Current Rating

3000 A

kV Class

26.4 kV

Minimum Creepage

36.4 in

Minimum Strike

20.6 in

Withstand Voltage - 60 Hz Dry

55 kV

Certifications And Compliance

Industry Standard(s)

IEC 60137

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

3-12

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6