HUBBELL
Image of 200-023-W-1023-00 SDCâ„¢ Composite Bushing - 34.5 kV
* Representative image
Image of 200-023-W-1023-00 SDCâ„¢ Composite Bushing - 34.5 kV
play

SDCâ„¢ Composite Bushing - 34.5 kV

Brand: Electro Composites

Catalog ID: 200-023-W-1023-00

SDCâ„¢ 34.5kV-2300A Wall/Floor Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Air Applications, 1.0" Ground Shield Length, 30.5" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDCâ„¢ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

Product details

General

Application

Wall/Floor

Bottom Terminal Type

1 3/4-12

Catalog Number

200-023-W-1023-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4

Plating - Bottom Terminal

Silver

Test Tap

No

Top Terminal Plating

Silver

Top Terminal Type

1 3/4-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

18.6 in

Below Flange Length

15.94 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

4.49 in

Diameter - Below Flange Maximum P

4.49 in

Diameter - Conductor Outside Under Insulation

1.75 in

Diameter - Live Part Bottom

1.75 in

Diameter - Live Part Top

3.25 in

Diameter - Rod / Tube

1.75 in

Dimensions

34.56 in x 9.00 in x 9.00 in

Effective Length - Bottom Terminal

2.25 in

Effective Length - Top Terminal

2.50 in

Flange Mounting Hole Bolt Circle

7.25 in

Flange Mounting Hole Diameter

0.69 in

Flange Outside Diameter

9 in

Height

9 in

Length

34.56 in

Length - Ground Shield

1.00 in

Length - Insulated Section

27.5 in

Length - Insulation Above Flange

11.3 in

Length - Insulation Below Flange

11.73 in

Length - Live Part Bottom

3.2 in

Length - Live Part Top

3.8 in

Sealing Surface Inside Diameter

5.11 in

Sealing Surface Outside Diameter

6.56 in

Thickness

1.37 in

Top Terminal Min. Thread Length

2.5 in

Weight

59 lb

Width

9 in

Electrical Ratings

BIL

200 kV

Current Rating

2300 A

kV Class

34.5 kV

Minimum Creepage

30.5 in

Minimum Creepage - Inside

19.5 in

Minimum Strike

13.4 in

Minimum Strike - Inside

12.5 in

Withstand Voltage - 60 Hz Dry

80 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Media

Videos

play
ElectroComposites Factory Tour: St. Jerome