HUBBELL
SDC™ Bushing Model 1041-00 34.5kV 200kV BIL 1200A
Image of 200-012-W-1041-00 SDC™ Bushing Model 1041-00 34.5kV 200kV BIL 1200A

SDC™ Bushing Model 1041-00 34.5kV 200kV BIL 1200A

Brand: Electro Composites

Catalog ID: 200-012-W-1041-00

SDC™ 34.5kV-1200A Wall/Floor Bushing, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Air Applications, 8.00" Ground Shield, 40.7" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Wall/Floor

Bottom Terminal Type

1X Blade With 2X 0.50 Dia Holes

Catalog Number

200-012-W-1041-00

Color

Gray

Flange Type

Epoxy

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Material - Flange

Epoxy

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

2

Number of Bolt Holes - Top Terminal

24

Number of Flange Mounting Holes

4

Series

SDC™ Series

Test Tap

No

Top Terminal Type

1X Blade With 2X 0.50 Dia Holes

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

23.9 in

Below Flange Length

26 in

Depth

8.64 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

4.49 in

Diameter - Below Flange Maximum P

5 in

Diameter - Conductor Outside Under Insulation

1.25 in

Diameter - Live Part Bottom

1.25 in

Diameter - Live Part Top

2.75 in

Diameter - Rod / Tube

1.25 in

Dimensions

49.875 in x 8.64 in x 8.64 in

Effective Length - Bottom Terminal

3.25 in

Effective Length - Top Terminal

3.25 in

Flange Mounting Hole Bolt Circle

6.5 in

Flange Mounting Hole Diameter

0.5 in

Flange Outside Diameter

8.64 in

Height

8.64 in

Length

49.875 in

Length - Ground Shield

8 in

Length - Insulated Section

41.3 in

Length - Insulation Above Flange

19 in

Length - Insulation Below Flange

14 in

Length - Live Part Bottom

4 in

Length - Live Part Top

4.6 in

Sealing Surface Inside Diameter

5.43 in

Sealing Surface Outside Diameter

7.55 in

Thickness

1.62 in

Weight

65 lb

Width

8.64 in

Electrical Ratings

BIL

200 kV

Current Rating

1200 A

kV Class

34.5 kV

Minimum Creepage

40.7 in

Minimum Creepage - Inside

20.7 in

Minimum Strike

21.3 in

Minimum Strike - Inside

14.6 in

Withstand Voltage - 60 Hz Dry

80 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Configuration

Bottom Terminal Type

1X Blade With 2X 0.50 Dia Holes

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

2

Number of Bolt Holes - Top Terminal

24

Number of Flange Mounting Holes

4