HUBBELL
SDC™ Bushing Model 0389-00 34.5kV 200kV BIL 400/1200A
Image of 200-412-I-389-00 SDC™ Bushing Model 0389-00 34.5kV 200kV BIL 400/1200A

SDC™ Bushing Model 0389-00 34.5kV 200kV BIL 400/1200A

Brand: Electro Composites

Catalog ID: 200-412-I-389-00

SDC™ 34.5kV-400/1200A Transformer-Breaker Bushing, Rated per IEEE C57.19.01, Bottom-Drawlead Connected for Air-to-Oil Applications, 21" Oil Level, 37.3" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see HereFor Bushing Drawlead Connectors and Adapters, please see Here

General

Application

Transformer-Breaker

Bottom Terminal Type

1 1/2-12

Catalog Number

200-412-I-389-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4

Series

SDC™ Series

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

24 in

Below Flange Length

31.5 in

Depth

9 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

3.48 in

Diameter - Below Flange Maximum P

3.59 in

Diameter - Conductor Outside Under Insulation

1.5 in

Diameter - Live Part Bottom

1.50 in

Diameter - Live Part Top

3.50 in

Diameter - Rod / Tube

1.50/0.88 in

Dimensions

55.5 in x 9 in x 9 in

Effective Length - Bottom Terminal

2.25 in

Effective Length - Top Terminal

2.50 in

Flange Mounting Hole Bolt Circle

7.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

9 in

Height

9 in

Length

55.5 in

Length - Drawlead Above Flange

20.00 in

Length - Ground Shield

21.00 in

Length - Insulated Section

46.3 in

Length - Insulation Above Flange

13.50 in

Length - Insulation Below Flange

7.10 in

Length - Live Part Bottom

3.40 in

Length - Live Part Top

5.80 in

Length - Minimum Oil Immersion Level

21.00 in

Sealing Surface Inside Diameter

4.37 in

Sealing Surface Outside Diameter

6.37 in

Stud Inside Diameter

0.88 in

Thickness

0.99 in

Thread Size - Drawlead Connector

3/4-12

Top Terminal Min. Thread Length

2.5 in

Weight

66 lb

Width

9 in

Electrical Ratings

BIL

200 kV

Current Rating

400/1200 A

kV Class

34.5 kV

Minimum Creepage

37.3 in

Minimum Strike

15.7 in

Withstand Voltage - 60 Hz Dry

80 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

1 1/2-12

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4