HUBBELL
SDC 34.5kV 1200A 170kV BIL L=43.9in D=4.5in CREEP=40.6in
Image of 170-012-W-486-00 SDC 34.5kV 1200A 170kV BIL L=43.9in D=4.5in CREEP=40.6in

SDC 34.5kV 1200A 170kV BIL L=43.9in D=4.5in CREEP=40.6in

Brand: Electro Composites

Catalog ID: 170-012-W-486-00

SDC™ 34.5kV-1200A Wall/Floor Bushing, Rated per IEC 60137, Bottom Connected for Air-to-Air Applications, 10" Ground Shield, 40.55" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEC 60137 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Wall/Floor

Bottom Terminal Type

CONTACT DISC 1.50 DIA WITH 2X M8X1.25 THREADED HOLES ON 0.78 DIA BC

Catalog Number

170-012-W-486-00

Color

Gray

Flange Type

Epoxy

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Material - Flange

Epoxy

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

2

Number of Flange Mounting Holes

4

Plating - Bottom Terminal

Silver

Series

SDC™ Series

Test Tap

No

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

23.6 in

Below Flange Length

20.31 in

Depth

8.64 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

4.5 in

Diameter - Below Flange Maximum P

5 in

Diameter - Conductor Outside Under Insulation

1.5 in

Diameter - Live Part Bottom

1.5 in

Diameter - Live Part Top

3 in

Diameter - Rod / Tube

1.5 in

Dimensions

43.91 in x 8.64 in x 8.64 in

Effective Length - Top Terminal

3.94 in

Flange Mounting Hole Bolt Circle

6.5 in

Flange Mounting Hole Diameter

1/2-13 in

Flange Outside Diameter

8.64 in

Height

8.64 in

Length

43.91 in

Length - Ground Shield

10 in

Length - Insulated Section

39.3 in

Length - Insulation Above Flange

19.2 in

Length - Insulation Below Flange

10.06 in

Length - Live Part Bottom

0.25 in

Length - Live Part Top

4.41 in

Sealing Surface Inside Diameter

5.43 in

Sealing Surface Outside Diameter

7.55 in

Thickness

1.5 in

Top Terminal Min. Thread Length

3.94 in

Weight

68 lb

Width

8.64 in

Electrical Ratings

BIL

170 kV

Current Rating

1200 A

kV Class

34.5 kV

Minimum Creepage

40.55 in

Minimum Creepage - Inside

27.99 in

Minimum Strike

21.1 in

Withstand Voltage - 60 Hz Dry

70 kV

Certifications And Compliance

Industry Standard(s)

IEC 60137

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Configuration

Bottom Terminal Type

CONTACT DISC 1.50 DIA WITH 2X M8X1.25 THREADED HOLES ON 0.78 DIA BC

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

2

Number of Flange Mounting Holes

4