Brand: Electro Composites
Catalog ID: 200-012-B-066-02
Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.
For Bushing Test Terminals, please see here
Application
OCB
Bottom Terminal Type
1 1/2-12
Catalog Number
200-012-B-066-02
Color
Gray
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Material - Flange
Aluminum
Material - Insulation
APG-02 - Cycloaliphatic Epoxy
Mounting Position
Vertical to Horizontal
Number of Flange Mounting Holes
4
Plating - Bottom Terminal
None
Test Tap
Yes
Top Terminal Plating
None
Top Terminal Type
1 1/2-12
Type
SDC - Solid Dielectric Capacitor
Above Flange Length
19.5 in
Below Flange Length
31.5 in
Diameter - Above Flange Maximum
8.64 in
Diameter - Below Flange Maximum D <gt/> 1"
3.12 in
Diameter - Below Flange Maximum P
3.87 in
Diameter - Conductor Outside Under Insulation
1.25 in
Diameter - Live Part Bottom
1.50 in
Diameter - Live Part Top
3.00 in
Diameter - Rod / Tube
1.5 in
Dimensions
51.00 in x 8.50 in x 8.50 in
Effective Length - Bottom Terminal
3.00 in
Effective Length - Top Terminal
3.00 in
Flange Mounting Hole Bolt Circle
7.25 in
Flange Mounting Hole Diameter
0.63 in
Flange Outside Diameter
8.5 in
Height
8.5 in
Length
51 in
Length - Ground Shield
17.00 in
Length - Insulated Section
42.2 in
Length - Insulation Above Flange
11.30 in
Length - Insulation Below Flange
10.10 in
Length - Live Part Bottom
4.40 in
Length - Live Part Top
4.40 in
Length - Minimum Oil Immersion Level
17.00 in
Sealing Surface Inside Diameter
4.37 in
Sealing Surface Outside Diameter
6.62 in
Thickness
0.935 in
Top Terminal Min. Thread Length
3 in
Weight
59 lb
Width
8.5 in
BIL
200 kV
Current Rating
1200 A
kV Class
35 kV
Minimum Creepage
30.6 in
Minimum Strike
13.7 in
Withstand Voltage - 60 Hz Dry
95 kV
Industry Standard(s)
CSA C88.1