HUBBELL
Image of 200-025-W-1005-00 SDC™ Bushing Model 1005-00 38kV 200kV BIL 2500A

SDC™ Bushing Model 1005-00 38kV 200kV BIL 2500A

Brand: Electro Composites

Catalog ID: 200-025-W-1005-00

SDC™ 38kV-2500A Wall/Floor Bushing, Rated per IEEE C37.017, Bottom Connected for Air-to-Air Applications, 7.3" Ground Shield, 44.5" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C37.017 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Wall/Floor

Bottom Terminal Type

1x Blade with 2x 0.56 Dia Holes

Catalog Number

200-025-W-1005-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

2

Number of Flange Mounting Holes

4

Plating - Bottom Terminal

Silver

Series

SDC™ Series

Test Tap

No

Top Terminal Plating

Silver

Top Terminal Type

1 3/4-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

22.88 in

Below Flange Length

27.33 in

Depth

9 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

4.49 in

Diameter - Below Flange Maximum P

5.03 in

Diameter - Conductor Outside Under Insulation

1.75 in

Diameter - Live Part Bottom

1.75 in

Diameter - Live Part Top

3.25 in

Diameter - Rod / Tube

1.75 in

Dimensions

50.21 in x 9 in x 9 in

Effective Length - Bottom Terminal

3.25 in

Effective Length - Top Terminal

2.50 in

Flange Mounting Hole Bolt Circle

7.5 in

Flange Mounting Hole Diameter

0.75 in

Flange Outside Diameter

9 in

Height

9 in

Length

50.21 in

Length - Ground Shield

7.30 in

Length - Insulated Section

42.1 in

Length - Insulation Above Flange

15.80 in

Length - Insulation Below Flange

15.33 in

Length - Live Part Bottom

4.70 in

Length - Live Part Top

3.40 in

Sealing Surface Inside Diameter

5.11 in

Sealing Surface Outside Diameter

6.75 in

Thickness

1.37 in

Top Terminal Min. Thread Length

2.5 in

Weight

84 lb

Width

9 in

Electrical Ratings

BIL

200 kV

Current Rating

2500 A

kV Class

38 kV

Minimum Creepage

44.5 in

Minimum Creepage - Inside

25.60 in

Minimum Strike

18 in

Minimum Strike - Inside

17.00 in

Withstand Voltage - 60 Hz Dry

80 kV

Certifications And Compliance

Industry Standard(s)

IEEE C37.017

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Configuration

Bottom Terminal Type

1x Blade with 2x 0.56 Dia Holes

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

2

Number of Flange Mounting Holes

4