HUBBELL
SDC™ Bushing Model 0807-00 46.2kV 200kV BIL 3150 DCA
Image of 200-032-D-807-00 SDC™ Bushing Model 0807-00 46.2kV 200kV BIL 3150 DCA

SDC™ Bushing Model 0807-00 46.2kV 200kV BIL 3150 DCA

Brand: Electro Composites

Catalog ID: 200-032-D-807-00

SDC™ 46.2kV-3150A DC Bushing, Rated per SPECIAL, Bottom Connected for Air-to-Oil Applications, 11.8" Oil Level, 54.3" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally

For Bushing Test Terminals, please click here

General

Application

DC

Bottom Terminal Type

1x Blade with 2x 0.71 Dia Holes

Catalog Number

200-032-D-807-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

2

Number of Flange Mounting Holes

8

Series

SDC™ Series

Test Tap

Yes

Top Terminal Type

1.97 Dia Smooth

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

46.46 in

Below Flange Length

21.85 in

Depth

11.5 in

Diameter - Above Flange Maximum

11.13 in

Diameter - Below Flange Maximum D <gt/> 1"

5.02 in

Diameter - Below Flange Maximum P

5.02 in

Diameter - Conductor Outside Under Insulation

2.5 in

Diameter - Live Part Bottom

2.5 in

Diameter - Live Part Top

4 in

Diameter - Rod / Tube

2.5 in

Dimensions

68.31 in x 11.5 in x 11.5 in

Effective Length - Bottom Terminal

3.15 in

Effective Length - Top Terminal

4.72 in

Flange Mounting Hole Bolt Circle

9.84 in

Flange Mounting Hole Diameter

0.63 in

Flange Outside Diameter

11.5 in

Height

11.5 in

Length

68.31 in

Length - Ground Shield

11.8 in

Length - Insulated Section

56.6 in

Length - Insulation Above Flange

16.2 in

Length - Insulation Below Flange

5.85 in

Length - Live Part Bottom

4.2 in

Length - Live Part Top

7.6 in

Length - Minimum Oil Immersion Level

11.8 in

Sealing Surface Inside Diameter

5.3 in

Sealing Surface Outside Diameter

9.21 in

Thickness

1.26 in

Top Terminal Min. Thread Length

4.72 in

Weight

219 lb

Width

11.5 in

Electrical Ratings

BIL

200 kV

Current Rating

3150 DC A A

kV Class

46.2 kV

Minimum Creepage

54.3 in

Minimum Strike

19.8 in

Withstand Voltage - 60 Hz Dry

77 kV

Certifications And Compliance

Industry Standard(s)

SPECIAL

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

1x Blade with 2x 0.71 Dia Holes

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

2

Number of Flange Mounting Holes

8