HUBBELL
SDC™ Bushing Model 1027-00 69kV 350kV BIL400/1200A
Image of 350-412-T-1027-00 SDC™ Bushing Model 1027-00 69kV 350kV BIL400/1200A
*Representative image
Image of 350-412-T-1027-00 SDC™ Bushing Model 1027-00 69kV 350kV BIL400/1200A
play
Factory Tour: St. Jerome - Hubbell Power Systems

SDC™ Bushing Model 1027-00 69kV 350kV BIL400/1200A

Brand: Electro Composites

Catalog ID: 350-412-T-1027-00

SDC™ 69kV 400/1200A Transformer Bushing, Bottom-Drawlead connected for Air to Oil application, 21.9in ground shield, 111in creep, rated per IEEE C57.19.01

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

See Related Products HereSee Addtional Related Products Here

General

Application

Transformer

Bottom Terminal Type

1 1/2-12

Catalog Number

350-412-T-1027-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

41.8 in

Below Flange Length

37.5 in

Depth

11 in

Diameter - Above Flange Maximum

11.13 in

Diameter - Below Flange Maximum D <gt/> 1"

5.02 in

Diameter - Below Flange Maximum P

5.02 in

Diameter - Conductor Outside Under Insulation

1.5 in

Diameter - Live Part Bottom

1.5 in

Diameter - Live Part Top

3.5 in

Diameter - Rod / Tube

1.50/0.88 in

Dimensions

79.25 in x 11 in x 11 in

Effective Length - Bottom Terminal

2.5 in

Effective Length - Top Terminal

2.5 in

Flange Mounting Hole Bolt Circle

9.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

11 in

Height

11 in

Length

79.25 in

Length - Drawlead Above Flange

37.75 in

Length - Ground Shield

21.9 in

Length - Insulated Section

69.7 in

Length - Insulation Above Flange

32.3 in

Length - Insulation Below Flange

11.8 in

Length - Live Part Bottom

3.8 in

Length - Live Part Top

5.8 in

Length - Minimum Oil Immersion Level

21.9 in

Sealing Surface Inside Diameter

5.11 in

Sealing Surface Outside Diameter

8.37 in

Stud Inside Diameter

0.88 in

Thickness

1.76 in

Thread Size - Drawlead Connector

3/4-12

Top Terminal Min. Thread Length

2.5 in

Weight

169 lb

Width

11 in

Electrical Ratings

BIL

350 kV

Current Rating

400/1200 A

kV Class

69 kV

Minimum Creepage

111 in

Minimum Strike

36 in

Withstand Voltage - 60 Hz Dry

160 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

1 1/2-12

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6