HUBBELL
Image of 350-012-W-1092-00 SDC™ Bushing Model 1092-00 69kV 350kV BIL 1200A

SDC™ Bushing Model 1092-00 69kV 350kV BIL 1200A

Brand: Electro Composites

Catalog ID: 350-012-W-1092-00

SDC™ 69kV-1200A Wall/Floor Bushing, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Air Applications, 2" Ground Shield, 138.7" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Wall/Floor

Bottom Terminal Type

1 1/2-12

Catalog Number

350-012-W-1092-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6

Series

SDC™ Series

Test Tap

Yes

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

49 in

Below Flange Length

26 in

Depth

12 in

Diameter - Above Flange Maximum

11.13 in

Diameter - Below Flange Maximum D <gt/> 1"

6.02 in

Diameter - Below Flange Maximum P

6.06 in

Diameter - Conductor Outside Under Insulation

1.5 in

Diameter - Live Part Bottom

2.50 in

Diameter - Live Part Top

4.50 in

Diameter - Rod / Tube

1.5 in

Dimensions

75 in x 12 in x 12 in

Effective Length - Bottom Terminal

2.50 in

Effective Length - Top Terminal

2.50 in

Flange Mounting Hole Bolt Circle

10.75 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

12 in

Height

12 in

Length

75 in

Length - Ground Shield

2.00 in

Length - Insulated Section

67.3 in

Length - Insulation Above Flange

41.50 in

Length - Insulation Below Flange

20.30 in

Length - Live Part Bottom

3.70 in

Length - Live Part Top

4.00 in

Sealing Surface Inside Diameter

6.24 in

Sealing Surface Outside Diameter

9.87 in

Thickness

2.26 in

Top Terminal Min. Thread Length

2.5 in

Weight

208 lb

Width

12 in

Electrical Ratings

BIL

350 kV

Current Rating

1200 A

kV Class

69 kV

Minimum Creepage

138.7 in

Minimum Creepage - Inside

23.40 in

Minimum Strike

45.3 in

Minimum Strike - Inside

23.40 in

Withstand Voltage - 60 Hz Dry

160 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Configuration

Bottom Terminal Type

1 1/2-12

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6