HUBBELL
Image of 350-020-T-762-01 SDCâ„¢ Composite Bushing - 69kV
* Representative image
Image of 350-020-T-762-01 SDCâ„¢ Composite Bushing - 69kV
play

SDCâ„¢ Composite Bushing - 69kV

Brand: Electro Composites

Catalog ID: 350-020-T-762-01

SDCâ„¢ 69kV-2000 A Transformer Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 16.5" Min. Oil Immersion Level/CT Pocket Length, 69.9" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDCâ„¢ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-15NA High Temperature Cycloaliphatic Epoxy Compound for high temperature applications
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

Product details

General

Application

Transformer

Bottom Terminal Type

2-12

Catalog Number

350-020-T-762-01

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-15NA - High Temp Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6

Plating - Bottom Terminal

None

Test Tap

Yes

Top Terminal Plating

None

Top Terminal Type

2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

34.75 in

Below Flange Length

33.5 in

Diameter - Above Flange Maximum

10.13 in

Diameter - Below Flange Maximum D <gt/> 1"

5.02 in

Diameter - Below Flange Maximum P

5.02 in

Diameter - Conductor Outside Under Insulation

2 in

Diameter - Live Part Bottom

2.00 in

Diameter - Live Part Top

3.50 in

Diameter - Rod / Tube

2 in

Dimensions

68.25 in x 11.00 in x 11.00 in

Effective Length - Bottom Terminal

2.38 in

Effective Length - Top Terminal

2.50 in

Flange Mounting Hole Bolt Circle

9.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

11 in

Height

11 in

Length

68.25 in

Length - Ground Shield

16.50 in

Length - Insulated Section

59.6 in

Length - Insulation Above Flange

27.50 in

Length - Insulation Below Flange

11.90 in

Length - Live Part Bottom

5.10 in

Length - Live Part Top

3.60 in

Length - Minimum Oil Immersion Level

16.50 in

Sealing Surface Inside Diameter

5.11 in

Sealing Surface Outside Diameter

8.37 in

Thickness

1.51 in

Top Terminal Min. Thread Length

2.5 in

Weight

161 lb

Width

11 in

Electrical Ratings

BIL

350 kV

Current Rating

2000 A

kV Class

69 kV

Minimum Creepage

69.9 in

Minimum Strike

30.2 in

Withstand Voltage - 60 Hz Dry

160 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Media

Videos

play
ElectroComposites Factory Tour: St. Jerome