HUBBELL
SDC™ Bushing Model 1059-00 72.5kV 350kV BIL 1200A
Image of 350-012-W-1059-00 SDC™ Bushing Model 1059-00 72.5kV 350kV BIL 1200A

SDC™ Bushing Model 1059-00 72.5kV 350kV BIL 1200A

Brand: Electro Composites

Catalog ID: 350-012-W-1059-00

SDC™ 72.5kV-1200A Wall/Floor Bushing, Rated per IEC 60137, Bottom Connected for Air-to-Air Applications, 3" Ground Shield, 93.2" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEC 60137 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Wall/Floor

Bottom Terminal Type

1.500 DIA SMOOTH

Catalog Number

350-012-W-1059-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Top Terminal

1

Number of Flange Mounting Holes

6

Series

SDC™ Series

Test Tap

Yes

Top Terminal Type

1.500 DIA SMOOTH

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

43.03 in

Below Flange Length

28.85 in

Depth

12 in

Diameter - Above Flange Maximum

7.75 in

Diameter - Below Flange Maximum D <gt/> 1"

7.75 in

Diameter - Below Flange Maximum P

7.75 in

Diameter - Conductor Outside Under Insulation

1.5 in

Diameter - Live Part Bottom

4.5 in

Diameter - Live Part Top

4.5 in

Diameter - Rod / Tube

1.5 in

Dimensions

71.88 in x 12 in x 12 in

Effective Length - Bottom Terminal

2.61 in

Effective Length - Top Terminal

2.63 in

Flange Mounting Hole Bolt Circle

10.75 in

Flange Mounting Hole Diameter

0.63 in

Flange Outside Diameter

12 in

Height

12 in

Length

71.88 in

Length - Ground Shield

3 in

Length - Insulated Section

65 in

Length - Insulation Above Flange

35.4 in

Length - Insulation Below Flange

22.45 in

Length - Live Part Bottom

3.4 in

Length - Live Part Top

3.5 in

Sealing Surface Inside Diameter

7.8 in

Sealing Surface Outside Diameter

10.12 in

Stud Inside Diameter

0.88 in

Thickness

3.125 in

Weight

194 lb

Width

12 in

Electrical Ratings

BIL

350 kV

Current Rating

1200 A

kV Class

72.5 kV

Minimum Creepage

93.2 in

Minimum Creepage - Inside

54.3 in

Minimum Strike

37.2 in

Minimum Strike - Inside

24 in

Withstand Voltage - 60 Hz Dry

160 kV

Certifications And Compliance

Industry Standard(s)

IEC 60137

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Configuration

Bottom Terminal Type

1.500 DIA SMOOTH

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Top Terminal

1

Number of Flange Mounting Holes

6