HUBBELL
Image of 095-008-T-855-01 SDCâ„¢ Series, Composite Bushing - 8.7KV

SDCâ„¢ Series, Composite Bushing - 8.7KV

Brand: Electro Composites

Catalog ID: 095-008-T-855-01

SDCâ„¢ 8.7kV-800A Transformer Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 10.0" Min.Oil Immersion Level/CT Pocket, 12.8" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDCâ„¢ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

1 1/8-12

Catalog Number

095-008-T-855-01

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Top Terminal

4

Number of Flange Mounting Holes

3

Series

SDCâ„¢ Series

Test Tap

Yes

Top Terminal Type

1X Blade With 4X 0.56 Dia Holes

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

15 in

Below Flange Length

15.75 in

Depth

8.5 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

4.15 in

Diameter - Below Flange Maximum P

4.15 in

Diameter - Conductor Outside Under Insulation

1.25 in

Diameter - Live Part Bottom

1.25 in

Diameter - Live Part Top

2.75 in

Diameter - Rod / Tube

1.25 in

Dimensions

30.75 in x 8.5 in x 8.5 in

Effective Length - Bottom Terminal

2.75 in

Effective Length - Top Terminal

4 in

Flange Mounting Hole Bolt Circle

7.25 in

Flange Mounting Hole Diameter

0.56 in

Flange Outside Diameter

8.5 in

Height

8.5 in

Length

30.75 in

Length - Ground Shield

10 in

Length - Insulated Section

20.2 in

Length - Insulation Above Flange

4.4 in

Length - Insulation Below Flange

1.95 in

Length - Live Part Bottom

3.8 in

Length - Live Part Top

6.8 in

Length - Minimum Oil Immersion Level

10 in

Sealing Surface Inside Diameter

4.37 in

Sealing Surface Outside Diameter

6.69 in

Thickness

1.45 in

Top Terminal Min. Thread Length

4 in

Weight

39 lb

Width

8.5 in

Electrical Ratings

BIL

95 kV

Current Rating

800 A

kV Class

8.7 kV

Minimum Creepage

12.8 in

Minimum Strike

7 in

Withstand Voltage - 60 Hz Dry

35 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

1 1/8-12

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Top Terminal

4

Number of Flange Mounting Holes

3