HUBBELL
Image of B-316082-E-1 Bushing Crimp Style Draw-Lead Terminal

Bushing Crimp Style Draw-Lead Terminal

Brand: PCORE Electric

Catalog ID: B-316082-E-1

3/4-12 Crimp Style Draw-Lead Terminal (69kV & Below) - For Use With PCORE PRC & POC Style Bushings and Electro Composites SDC Style Bushings

Crimp on style draw lead terminal that can be used with IEEE standard PCORE bushings rated 69kV and below.

  • Crimp draw lead terminal
  • For use with PCORE and Electro Composites LV IEEE standard bushings
  • 69kV and below

General

Application

Condenser Bushings

Catalog Number

B-316082-E-1

Material

Copper

Thread Size - Male

3/4-12 UN-2A

Dimensions

Diameter - Outside

1.19 in

Dimensions

4.00 in x 0.75 in x 4.00 in

Height

4 in

Length

4 in

Thread Size - Male

3/4-12 UN-2A

Width

0.75 in

Electrical Ratings

Current Rating

600 A

kV Class

15kV - 69 kV

Certifications And Compliance

Industry Standard(s)

IEEE