HUBBELL
HPS_ID_B-55509_PRODIMAGE
* Representative image
HPS_ID_B-55509_PRODIMAGE

Bushing Draw Lead Adapter, 8" Long

Brand:

Electro Composites

Catalog ID:

S-5023-5119

1 1/4-12 to 0.75" ID Draw Lead Adapter (115kV & Above), Total Length = 8in, 800A Max current - For use with Electro Composites SDC Style Bushings and PCORE PRC & POC Style Bushings

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushigs have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • Draw Lead Adapter
  • 115kV and above
  • 800A Max Current
  • Fabricated with electrolytic copper
  • For use with Electro Composites and PCORE HV IEEE Bushings

Product details

General

Application

Condenser Bushings

Catalog Number

S-5023-5119

Material

Electrolytic Copper

Thread Size - Female

0.75" ID

Thread Size - Male

1 1/4-12

Type

Drawlead Connector

Dimensions

Diameter - Outside

1.25 in

Height

1.25 in

Length

8 in

Electrical Ratings

Current Rating

800 A

kV Class

115 kV - 500 kV

Certifications And Compliance

Industry Standard(s)

IEEE

Resources and downloads

Specifications

Sales Drawings