HUBBELL
HPS_ID_B-316597-2_PRODIMAGE
HPS_ID_B-316597-2_PRODIMAGE

Bushing Draw-Lead Adaptor, 12.00" Length

Brand:

PCORE Electric

Catalog ID:

B-316597-13

1 1/4-12 to 1 1/4-12 Draw-Lead Adaptor (115kV & Above), L= 12.00 in, D= 10.25 in- For Use With PCORE POC Style Bushings and Electro Composites SDC Style Bushings

Thread-on style draw lead adaptor for use with IEEE standard PCORE bushings rated 115kV and above.

  • Draw lead adaptor
  • For use with PCORE and Electro Composites LV IEEE standard bushings
  • 115kV and above

Product details

General

Application

Condenser Bushings

Catalog Number

B-316597-13

Material

Copper

Thread Size - Female

1 1/4-12 UNF-2B

Thread Size - Male

1 1/4-12 UNF-2A

Dimensions

Diameter - Outside

1.5 in

Length

12 in

Electrical Ratings

Current Rating

800 A

kV Class

115 kV - 500 kV

Certifications And Compliance

Industry Standard(s)

IEEE

Resources and downloads

Specifications