HUBBELL
Image of B-316623-8 Bushing Spade Style Draw-Lead Extender, 6.00" Length

Bushing Spade Style Draw-Lead Extender, 6.00" Length

Brand: PCORE Electric

Catalog ID: B-316623-8

3/4-12 Spade Style Draw-Lead Extender (69kV & Below), Total Length = 6.00 in - For Use With PCORE PRC & POC Style Bushings and Electro Composites SDC Style Bushings

Braze on style draw lead extender that can be used with IEEE standard PCORE bushings rated 69kV and below.

  • Draw lead extender
  • For use with PCORE and Electro Composites LV IEEE standard bushings
  • 69kV and below