HUBBELL
Porcelain Test Terminal - Model B-63066-EE-70 - 3000A
Image of B-63066-EE-70 Porcelain Test Terminal - Model B-63066-EE-70 - 3000A
*Representative image
Image of B-63066-EE-70 Porcelain Test Terminal - Model B-63066-EE-70 - 3000A
play
PCORE Electric Bushings Test Terminal

Porcelain Test Terminal - Model B-63066-EE-70 - 3000A

Brand: PCORE Electric

Catalog ID: B-63066-EE-70

Porcelain Test Terminal - 500kV & 765kV/3000A - 21.00 in Length - 9.6 in Width

The PCORE Test Terminal eliminates the need to remove overhead cables / bus work and speeds up the testing process.

  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

General

Bottom Terminal Type

2 1/2"-12 Female Thread with (1) Corona Ring

Catalog Number

B-63066-EE-70

Color

Gray

Material

Copper - Silver Plated

Material - Insulation

Porcelain

Product Type

Test Terminal

Top Terminal Type

4-Hole NEMA Pad @ 1.75" Spacing with (1) Corona Ring

Dimensions

Dimensions

21.00 in x 9.-6 in x 21.00 in

Height

21 in

Length

21 in

Width

9.-6 in

Electrical Ratings

Current Rating

3000 A

kV Class

500 kV;765 kV

Configuration

Bottom Terminal Type

2 1/2"-12 Female Thread with (1) Corona Ring