HUBBELL
HPS_ID_B-63037-EE-70_PRODIMAGE
* Representative image
HPS_ID_B-63037-EE-70_PRODIMAGE
play

Porcelain Test Terminal - 4000A

Brand:

PCORE Electric

Catalog ID:

B-63070-22-EE-70

Porcelain Test Terminal - 4000A (500kV & 765kV)

The PCORE Test Terminal eliminates the need to remove overhead cables / bus work and speeds up the testing process.

  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

Product details

General

Bottom Terminal Type

6-Hole NEMA Pad in Horizontal Position @ 1.75" Spacing with (1) Corona Ring

Catalog Number

B-63070-22-EE-70

Color

Gray

Material

Copper - Silver Plated

Material - Insulation

Porcelain

Top Terminal Type

6-Hole NEMA Pad in Horizontal Position @ 1.75" Spacing with (1) Corona Ring

Dimensions

Length

28.25 in

Electrical Ratings

Current Rating

4000 A

kV Class

500 kV;765 kV

Resources and downloads

Specifications

Videos

play
PCORE Electric Bushings Test Terminal