HUBBELL
Seismically Enhanced Test SET Terminal - Model B-63034-61-AF-EE - 3000A
Image of B-63034-61-AF-EE Seismically Enhanced Test SET Terminal - Model B-63034-61-AF-EE - 3000A

Seismically Enhanced Test SET Terminal - Model B-63034-61-AF-EE - 3000A

Brand: PCORE Electric

Catalog ID: B-63034-61-AF-EE

Seismically Enhanced Test (SET) Terminal - 500kV & 765kV/3000A - 21.00 in Length - 13.88 in Width

The PCORE Test Terminal eliminates the need to remove overhead cables / bus work and speeds up the testing process.

  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

General

Bottom Terminal Type

2"-12 Female Thread with (1) Corona Ring

Catalog Number

B-63034-61-AF-EE

Color

Gray

Material

Aluminum

Material - Insulation

Polymer

Top Terminal Type

2"-12 Male Thread, 2.00" Longer Usable Thread with (1) Corona Ring

Dimensions

Dimensions

21.00 in x 13.88 in x 21.00 in

Height

21 in

Length

21 in

Width

13.88 in

Electrical Ratings

Current Rating

3000 A

kV Class

500 kV;765 kV

Configuration

Bottom Terminal Type

2"-12 Female Thread with (1) Corona Ring