HUBBELL
Seismically Enhanced Test SET Terminal - Model B-63035-AF - 3000A
Image of B-63035-AF Seismically Enhanced Test SET Terminal - Model B-63035-AF - 3000A

Seismically Enhanced Test SET Terminal - Model B-63035-AF - 3000A

Brand: PCORE Electric

Catalog ID: B-63035-AF

Seismically Enhanced Test (SET) Terminal - 230kV and below/3000A - 19.50 in Length - 7.25 in Width

The PCORE Test Terminal eliminates the need to remove overhead cables / bus work and speeds up the testing process.

  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

General

Bottom Terminal Type

3"-12 Female Thread

Catalog Number

B-63035-AF

Color

Gray

Material

Aluminum

Material - Insulation

Polymer

Top Terminal Type

3"-12 Male Thread

Dimensions

Dimensions

19.50 in x 7.25 in x 19.50 in

Height

19.5 in

Length

19.5 in

Weight

24 lb

Width

7.25 in

Electrical Ratings

Current Rating

3000 A

kV Class

230 kV

Configuration

Bottom Terminal Type

3"-12 Female Thread