HUBBELL
Seismically Enhanced Test (SET) Terminal - 4000A
Image of B-63080-25-CF Seismically Enhanced Test (SET) Terminal - 4000A

Seismically Enhanced Test (SET) Terminal - 4000A

Brand: PCORE Electric

Catalog ID: B-63080-25-CF

Seismically Enhanced Test (SET) Terminal - 4000A (230kV and below)

The PCORE Test Terminal eliminates the need to remove overhead cables / bus work and speeds up the testing process.

  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

General

Bottom Terminal Type

4"-10 Female Thread

Catalog Number

B-63080-25-CF

Color

Gray

Material

Copper - Silver Plated

Material - Insulation

Polymer

Top Terminal Type

4-Hole NEMA Pad @ 1.75" Spacing

Dimensions

Dimensions

24.25 in x 10.56 in x 24.25 in

Height

24.25 in

Length

24.25 in

Weight

150 lb

Width

10.56 in

Electrical Ratings

Current Rating

4000 A

kV Class

230 kV

Configuration

Bottom Terminal Type

4"-10 Female Thread