HUBBELL
Image of CFPX-8-2S-50T CFPX-8-2S-50T Copper Pad Extensions
Image of CFPX-8-2S-50T CFPX-8-2S-50T Copper Pad Extensions

CFPX-8-2S-50T Copper Pad Extensions

Brand: Connector Mfg. Co. (CMC)

Catalog ID: CFPX-8-2S-50T

Copper pad extensions

Adapters provide the means to connect conductors to a transformer using NEMA two-hole terminal lugs. Stacking type terminal lugs can also be used where more conductor connections are required than available mounting positions. Slotted rail allows for adjustable height for easy transformer reconnection/replacement.

  • Slotted rail allows for adjustable height for easy transformer reconnection/replacement
  • NEMA Spaced Holes
  • Tin plated copper
  • Other pad extensions are available. Consult factory
  • Total Capacity = 937A

General

Catalog Number

CFPX-8-2S-50T

Material

Copper, Type C110

UPC

192663107377

Dimensions

Dimension - Hole Size inch

0.56 in

Height

8 in

Length

12.75 in

Width - Pad

0.5 in