HPS_ID_836199_PRODIMAGE
HPS_ID_836199_PRODIMAGE
play
play

Height Adapter - 4 inch

Brand:

ANDERSON

Catalog ID:

AD403

Galvanized steel insulator height adapter for bronze or aluminum bus support.

Galvanized steel insulator height adapter for bronze or aluminum bus support.

  • Insulator Adapter 4 inch height
  • 3 inch bolt circle diameter
  • Material: Galvanized Steel

Product details

General

EU RoHS Indicator
No
Material
Steel
Number of Ground Braid Lug Holes
0
Type
Height Adapter
UPC
096359280637

Dimensions

Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Height
4 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
4.9 lb

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)