text.skipToContent text.skipToNavigation

Adapter

by ANDERSON 

Catalog ID: AD805

Insulator Height Adapter, 8 height for 5 in BC. SUPPORT, GS ADAPTER, 8 IN TALL, 5 IN BC

Product Details

General

EU RoHS Indicator No
Material Steel
Number of Ground Braid Lug Holes 0
Type Height Adapter
UPC 096359280705

Dimensions

Base Hole Spacing 0 in
Diameter - Base Holes 0 in
Diameter - Bolt 0 in
Diameter - Inside 0 in
Height 8.000 in
Length - Coupling 0 in
Length Before Compression 0 in
Weight 15.905 lb

Electrical Ratings

Maximum Current Rating Amps Continuous 0

Resources/Downloads