HUBBELL
Image of BA3535 Height Adapter - 3.5 inch
Image of BA3535 Height Adapter - 3.5 inch
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play

Height Adapter - 3.5 inch

Brand: ANDERSON

Catalog ID: BA3535

Bolt Circle & Height Adapter, 3 in BC to 5 in BC, 3-1/2 in height., Galvanized Steel, Used to adapt different Bolt Circle diameters between insulators and bus supports.

  • Bolt Circle & Height Adapter, 3 in BC to 5 in BC, 3-1/2 in height
  • Glavanized Steel
  • Suitable for use with bronze or aluminum bus supports
  • Mounting hardware not included

General

Catalog Number

BA3535

Material

Steel

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Height Adapter

UPC

096359291053

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Height

3.5 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

6.86 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Configuration

Number of Ground Braid Lug Holes

0