HUBBELL
ASA250U, Terminal Stacking Adapter, Al/Cu, 2-Slot, 250 kcmil
Image of ASA250U ASA250U, Terminal Stacking Adapter, Al/Cu, 2-Slot, 250 kcmil

ASA250U, Terminal Stacking Adapter, Al/Cu, 2-Slot, 250 kcmil

Brand: Burndy

Catalog ID: ASA250U

Copper Stacking Adapter, 2 Slots, 250 kcmil, Al/Cu Rated, Tin Plated.

  • For use on terminals made from copper or aluminum
  • May be used with standard NEMA two and four hole terminals
  • TO stack four hole NEMA terminations use two stacking adapters assembled side-by-side
  • Only three sizes necessary to accommodate terminals from 250 kcmil through 1000 kcmil

General

Application

For Aluminum And Copper Terminals

Catalog Number

ASA250U

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

480 LBS/in

Material

Aluminum

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

Y

Plating Type

Tin

Sub Brand

HYSTACK

Temperature Rating

194° F

Trade Name

HYSTACK™

Type

Stacking Adapters

UPC

781810521007

UPC 14 Digit GTIN

00781810521007

Dimensions

Dimension - Bolt Size inch

2.75 in

Dimension - Height fraction

7/9 in

Dimension - Height inch

0.77 in

Dimension - Height mm

19.6 mm

Dimension - L Length Overall mm

20 mm

Dimension - Length Overall inch

0.78 in

Dimension - Outside Diameter inch

0.87 in

Dimension - Pad Width inch

1.00 in

Dimensions

3 in x 1 in x 0.77 in

Height

0.77 in

Length

3 in

Package Height

Package Length

Package Weight

Package Width

Width

1 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Size

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - AL Str Size Range

1/0 AWG-250 kcmil

Conductor - Copper Str Size

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

1/0 -250 kcmil

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Operational

Temperature Rating

194° F

Configuration

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

4640