HUBBELL
Image of UH175B UH175B, Substation Copper Bus Support

UH175B, Substation Copper Bus Support

Brand: Burndy

Catalog ID: UH175B

Copper Bus Connectors.

  • Type UH Copper Bus Supports for Supporting Copper Tube to Base
  • High copper alloy bus support for mounting tube on a post or pedestal type insulator
  • Single bolt allows rotation to any angle
  • Rotate cap 180 degrees for slip or rigid fit
  • Supplied with hardware for mounting to cap of insulator
  • Suffix -B on the catalog number denotes base mounting hardware is supplied

General

Application

Substation

Catalog Number

UH175B

Connector Type

Bus Support

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Type

Cable or Tube to Insulator Bus Supports

UPC

781810270318

UPC 14 Digit GTIN

00781810270318

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor - Copper Tube EH Size

1 1/2 IPS IPS

Conductor - Copper Tube EH Size Range

1 1/2 IPS IPS

Conductor - Copper Tube Std Size

1 1/2 IPS IPS

Conductor - Copper Tube Std Size Range

1 1/2 IPS IPS

Conductor Type

  • CU Tube Std-Size
  • CU Tube EH-Size

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

EX

Configuration

Connector Type

Bus Support

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1