HUBBELL
UHR155_Photo0b_ColorRGB
UHR155_Photo0b_ColorRGB

UH153B, Substation Copper Bus Support, 4/0 AWG Str-1250 kcmil, Cu Pipe Size: 1/4"-1" IPS, 3" Bolt Circle Dia, includes Base Mounting Hardware

Brand:

Burndy

Catalog ID:

UHR153B

Cast Cu Alloy Bus Support with Base Mounting Hardware, CU Str. Size: 4/0 AWG - 1250 Kcmil, CU Pipe Size: 1/4"-1" IPS, 3 IN Bolt Circle Dia.

Product details

General

Application

Substation

Catalog Number

UHR153B

Connector Type

Bus Support

Fitting Type

Rigid Conduit

Hardware Type

Base mounting kit (w nuts)

Installation Torque Recommended in-lb

240 in-lb

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

Mounting Hardware

1/2 X 1 1/2" Hot Dipped Steel Hex. Head Bolts

One Wrench Installation

Y

Plated

N

Plating Type

Unplated

Type

Cable or Tube to Insulator Bus Supports

UPC

781810077757

UPC 12 Digit

7818100777577

Dimensions

Bolt Circle Diameter

3 in

Dimension - B Length inch

3.69 in

Dimension - G inch

2.00 in

Dimension - Height inch

3.50 in

Dimension - Height mm

89 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Width inch

2.75 in

Dimension - Width mm

70 mm

Conductor Related

Conductor - Connection Combination

Base to Tube or Cable

Conductor - Copper Str Size

4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil;1250 kcmil

Conductor - Copper Str Size Range

4/0 AWG-1250 kcmil

Conductor - Copper Tube Std Size

1/4 IPS IPS;3/8 IPS IPS;1/2 IPS IPS;3/4 IPS IPS;1 IPS IPS

Conductor - Copper Tube Std Size Range

1/4 IPS IPS-1 IPS IPS

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

2

Resources and downloads