HUBBELL
UHR155_Photo0b_ColorRGB

UHR153, Substation Copper Bus Support, 4/0 AWG Str-1250 kcmil, Cu Pipe Size: 1/4"-1" IPS, 3" Bolt Circle Dia

Brand: Burndy

Catalog ID: UHR153

Cast Cu Alloy Bus Support, CU Str. Size: 4/0 AWG - 1250 Kcmil, CU Pipe Size: 1/4"-1" IPS, 3 IN Bolt Circle Dia.

  • Type UHR Copper Bus Supports for Supporting Copper Cable or Tube to Base
  • Suitable for mounting a wide range of cable or tube on post or pedestal type insulators
  • Single bolt allows rotation to any angle
  • Supplied with hardware for mounting to cap of insulator
  • Suffix -B at the end of catalog denotes base mounting hardware is included