text.skipToContent text.skipToNavigation

U2HR153CG3

By Burndy 

Catalog ID: U2HR153CG3

By Burndy
Catalog ID:  U2HR153CG3
Copper Bus Connectors, Two 1000 kcmil CU Cable spaced on 6 IN Center.
Add to List

More Options

Where to Buy

Product Details

General

Application Substation
Connector Type Bus Support
Fitting Type Rigid Conduit
Hardware Type Cap mounting kit (w/o nuts)
Material Copper Alloy, Cast
Material - Hardware Galvanized Steel
Mounting Hardware 1/2-13 x 1" GS
Plated N
Plating Type Unplated
Type Cable or Tube to Insulator Bus Supports
UPC 781810432396
UPC 12 Digit 7818104323966

Dimensions

Bolt Circle Diameter 3.00 in
Dimension - G inch 2.06 in
Dimension - Height inch 3.38 in
Dimension - Hole Size fraction 9/16
Dimension - Hole Size inch 0.56 in
Dimension - L Length Overall mm 108 mm
Dimension - Length Overall inch 4.25 in
Dimension - Width inch 8.75 in
Dimension - Width mm 222 mm

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - Connection Combination Base to Cable
Conductor - Copper Str Size 1000 kmcil
Conductor - Copper Str Size Range 1000 kcmil
Conductor Spacing 6 in
Number Of Conductors 2

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources and Downloads

Customer Notices