HUBBELL
HPS_ID_AUDE-30-5_Iso_PRODIMAGE
* Representative image
HPS_ID_AUDE-30-5_Iso_PRODIMAGE
play
play
+2
HPS_ID_AUDE-30-5_Iso_R_PRODIMAGE

Bus Support, Vertical, Aluminum Bolted

Brand:

ANDERSON

Catalog ID:

AUDE123

Aluminum alloy bus support for vertical deadending aluminum tubing. Clamping bolts have hex stops for one wrench installation.

Aluminum alloy bus support for vertical deadending aluminum tubing. Clamping bolts have hex stops for one wrench installation.

  • Bus Support, Aluminum Bolted, Vertical 1-1/4 IPS/EHIPS Tube to Insulator, 3 in BC
  • Material: Castings - 356-T6 aluminum alloy, Clamping hardware - aluminum alloy, Mounting hardware - galvanized steel

Product details

General

Catalog Number

AUDE123

EU RoHS Indicator

No

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material - Mounting Hardware

Galvanized Steel

Number of Ground Braid Lug Holes

0

Type

Tube to Insulator

UPC

096359348863

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Bolt Circle

3 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

2.646 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship