HUBBELL
Image of WURE145 Bus Support, Aluminum Weldment

Bus Support, Aluminum Weldment

Brand: FARGO

Catalog ID: WURE145

Aluminum alloy, horizontal weldment bus support for tubing. Designed for slip-fit or rigid applications. Cap screws are supplied for upright mounting. Static eliminator spring furnished as standard. Material: castings - 356-T6 aluminum alloy, hardware - galvanized steel, static spring - stainless steel.

Aluminum alloy, horizontal weldment bus support for tubing. Designed for slip-fit or rigid applications. Cap screws are supplied for upright mounting. Static eliminator spring furnished as standard. Material: castings - 356-T6 aluminum alloy, hardware - galvanized steel, static spring - stainless steel.

  • Designed for rigid weldment or slip-fit without weldment
  • Static eliminator springs furnished as standard
  • Four Galv-Steel HH Bolts, lock washers and flat washers provided to mount to insulator cap.

General

Catalog Number

WURE145

Material

Aluminum

Material - Mounting Hardware

Galvanized Steel

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Tube to Insulator

UPC

096359530770

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Bolt Circle

5 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

2.15 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Configuration

Number of Ground Braid Lug Holes

0