HUBBELL
Image of WUDE303 Bus Support, Vertical, Aluminum Welded, Tube to Insulator

Bus Support, Vertical, Aluminum Welded, Tube to Insulator

Brand: ANDERSON

Catalog ID: WUDE303

Aluminum alloy, vertical weldment bus support for tubing. Cap screws are supplied for upright mounting. Material: castings - 356-T6 aluminum alloy, hardware - galvanized steel.

Aluminum alloy, vertical weldment bus support for tubing. Cap screws are supplied for upright mounting. Material: castings - 356-T6 aluminum alloy, hardware - galvanized steel.

  • For vertical deadending aluminum tubing
  • Four Galv-Steel HH Bolts, lock washers and flat washers provided to mount to insulator cap.

General

Catalog Number

WUDE303

EU RoHS Indicator

No

Material

Aluminum

Material - Mounting Hardware

Galvanized Steel

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Tube to Insulator

UPC

096359353669

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Bolt Circle

3 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

2.646 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Ground Braid Lug Holes

0