
Brand: ANDERSON
Catalog ID: WC1414
Aluminum alloy weldment coupler for connecting aluminum tubing. The joint can be stiffened, if desired, by drilling two holes in each tube at 180 degree points and plug welding the tubing to the coupler. Material: castings - 356-T6 aluminum alloy.
Catalog Number
WC1414
EU RoHS Indicator
No
Material
Aluminum
Material Type
Non-Standard
Type
Tube to Tube Couplers
UPC
096359340317
Base Hole Spacing
0 in
Weight
0.686 lb
Maximum Current Rating Amps Continuous
See Technical Advisor
Conductor Type
Aluminum Bus
EU RoHS Indicator
No