HPS_ID_WC2020_Iso_PRODIMAGE
* Representative image
HPS_ID_WC2020_Iso_PRODIMAGE
play
play
+2
HPS_ID_WC2020_Iso_R_PRODIMAGE

Coupler, Aluminum Weldment

Brand:

ANDERSON

Catalog ID:

WCH2420

"EHV Coupler, Angle 45°, Tube to Tube, Aluminum Weldment, 5" to 5" IPS Tubes, Material: Aluminum alloy"

Product details

General

Material
Aluminum
Type
Tube to Tube Couplers

Dimensions

Base Hole Spacing
0 in
Weight
1.6 lb

Electrical Ratings

Maximum Current Rating Amps Continuous
See Technical Advisor

Conductor Related

Conductor Type
Aluminum Bus

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)