HUBBELL
HPS_ID_WLI90_PRODIMAGE
* Representative image
HPS_ID_WLI90_PRODIMAGE
play
play
+2
HPS_ID_WLI-90-2424_Side_PRODIMAGE

Coupler, Aluminum Weldment

Brand:

FARGO

Catalog ID:

WLIH902424

Aluminum alloy weldment coupler for connecting aluminum tubing at 90 degrees. To specify coupler for extra heavy (Schedule 80 EHIPS) tubing, add "H" to the catalog number. Material: castings - 356-T6 aluminum alloy.

Aluminum alloy weldment coupler for connecting aluminum tubing at 90 degrees. To specify coupler for extra heavy (Schedule 80 EHIPS) tubing, add "H" to the catalog number. Material: castings - 356-T6 aluminum alloy.

"Extra heavy duty (Schedule 80 EHIPS) add “H” to catalog number e.g.WLIH906060"

Product details

General

Catalog Number

WLIH902424

EU RoHS Indicator

No

Material

Aluminum

Type

Tube to Tube Couplers

UPC

096359471004

Dimensions

Base Hole Spacing

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

1.5 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

See Technical Advisor

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship