


Brand: ANDERSON
Catalog ID: STTH1212
Bronze alloy, heavy duty coupler for connecting copper tubular bus.
Bolt Installation Torque (Recommended)
480 in-lbs
Catalog Number
STTH1212
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Non-Standard
Product Type
Straight
Type
Tube to Tube Couplers
UPC
096359326977
Base Hole Spacing
0 in
Diameter - Clamping Hardware
0.5 in
Weight
5.978 lb
Maximum Current Rating Amps Continuous
See Technical Advisor
Conductor Type
Copper Bus
Bolt Installation Torque (Recommended)
480 in-lbs
Pallet Quantity
252