
Brand: ANDERSON
Catalog ID: STTH1414
Bronze alloy, heavy duty coupler for connecting copper tubular bus.
Bolt Installation Torque (Recommended)
480 in-lbs
Catalog Number
STTH1414
EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Non-Standard
Type
Tube to Tube Couplers
UPC
096359326991
Base Hole Spacing
0 in
Diameter - Clamping Hardware
0.5 in
Weight
6.86 lb
Maximum Current Rating Amps Continuous
See Technical Advisor
Conductor Type
Copper Bus
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
480 in-lbs