


Brand: ANDERSON
Catalog ID: STTH3430
Bronze alloy, heavy duty coupler for connecting copper tubular bus.
Bolt Installation Torque (Recommended)
660 in-lbs
Catalog Number
STTH3430
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Non-Standard
Product Type
Straight
Type
Tube to Tube Couplers
Base Hole Spacing
0 in
Diameter - Clamping Hardware
0.625 in
Weight
17.5 lb
Maximum Current Rating Amps Continuous
See Technical Advisor
Conductor Type
Copper Bus
Bolt Installation Torque (Recommended)
660 in-lbs