text.skipToContent text.skipToNavigation

XP1919HC

by Burndy 

Catalog ID: XP1919HC

Substation Connectors

Product Details

General

Application Substation
Connector Type Couplers
Installation Torque Recommended in-lb 480 LBS/in
Material Copper Alloy
Material - Hardware DURIUM™ Silicon Bronze
One Wrench Installation Y
Physical Attribute - Number of Run Conductors 1
Physical Attribute - Number of Tap Conductors 1
Physical Attribute - Pad Orientation Straight
Plated N
Plating Type Unplated
Type Tube to Tube Couplers
UPC 781810242865
UPC 12 Digit 7818102428655

Dimensions

Dimension - B Length inch 4.00 in
Dimension - Height inch 8.50 in
Dimension - L Length Overall mm 330 mm
Dimension - Length BB inch 4.00 in
Dimension - Length Overall inch 13.00 in
Dimension - Width inch 5.25 in
Dimension - Width mm 133 mm

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - Connection Combination Tube to Tube
Conductor - Copper Tube Std Size 2 1/2 IPS
Conductor - Copper Tube Std Size Range 2 1/2 IPS
Conductor Type
  • CU Tube Std-Size
  • CU Tube EH-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads